Philips Xitanium LED Transformer 1-10V 24VDC

Xitanium LED Transformer 1-10V 24VDC G2

Products

Product Compare
30
24
1250
0-10V
1-10 V
PWM
IP20 | Finger-protected
60
24
2500
0-10V
1-10 V
PWM
IP20 | Finger-protected
100
24
4160
0-10V
1-10 V
PWM
IP20 | Finger-protected
150
24
6250
0-10V
1-10 V
PWM
IP20 | Finger-protected
250
24
10420
0-10V
1-10 V
PWM
IP20 | Finger-protected

Product family information

Description

Philips fully electronic constant-voltage LED Transformers are designed to operate 24VDC LED solutions used in general-purpose applications, such as retail display lighting and linear accent lighting. They are specifically designed to ensure the highest performance with optimum robustness combined with a long lifetime. The slim housing will ensure greater lighting possibilities.

Benefits

  • SELV operating voltages, ensuring safety even if wiring or LED boards become damaged

  • Energy savings through high efficiency

Features

  • Built in and independent use for Insulation Class II use

  • Global approbations and certifications

Applications

  • Retail display lighting, linear accent lighting
  • Shelf lighting
  • Cove lighting

Downloads