Philips Fortimo SLM C 930 PA 1211 L22 2828 G8NHE
Product Description
Philips Fortimo SLM C 930 PA 1211 L22 2828 G8NHE
Specifications
- Luminous flux (max.) 5,973 lm
- Luminous flux (min.) 5,158 lm
- Luminous Flux 5,430 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 158 lm/W
- Colour rendering index (CRI) 92