Philips Fortimo SLM C 930 PA 1211 L19 2828 G8 HE

Product Description

Philips Fortimo SLM C 930 PA 1211 L19 2828 G8 HE

Order code: 929004836001
Full order code: 872110311629100

Specifications

  • Luminous flux (max.)
    7,007 lm
  • Luminous flux (min.)
    6,052 lm
  • Luminous Flux
    6,370 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    150 lm/W
  • Colour rendering index (CRI)
    92

Downloads