Philips Fortimo SLM C 930 PA 1208 L15 1919 G8NHE
Product Description
Philips Fortimo SLM C 930 PA 1208 L15 1919 G8NHE
Specifications
- Luminous flux (max.) 4,224 lm
- Luminous flux (min.) 3,648 lm
- Luminous Flux 3,840 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 155 lm/W
- Colour rendering index (CRI) 92