Philips Fortimo SLM C 925 FWW 1205 L13 2024G8 HE

Product Description

Philips Fortimo SLM C 925 FWW 1205 L13 2024G8 HE

Order code: 929004838201
Full order code: 872110311765600

Specifications

  • Luminous flux (max.)
    2,404 lm
  • Luminous flux (min.)
    2,076 lm
  • Luminous Flux
    2,185 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2500 K
  • Luminous efficacy (rated) (nom.)
    126 lm/W
  • Colour rendering index (CRI)
    90

Downloads