Philips Fortimo SLM C 930 FPR 1211 L19 2828G8 HE
Product Description
Philips Fortimo SLM C 930 FPR 1211 L19 2828G8 HE
Specifications
- Luminous flux (max.) 5,968 lm
- Luminous flux (min.) 5,154 lm
- Luminous Flux 5,425 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 128 lm/W
- Colour rendering index (CRI) 90