Philips Fortimo SLM C 830 PW 1208 L15 2024 G8 HE

Product Description

Philips Fortimo SLM C 830 PW 1208 L15 2024 G8 HE

Order code: 929003891580
Full order code: 872016937864300

Specifications

  • Luminous Flux
    4,395 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    169 lm/W
  • Colour rendering index (CRI)
    80

Downloads