Philips Fortimo LED DLM flex gen 2
Unmatched and powerful quality of light for a unique shopping experience
Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
FORTIMO LED DLM FLEX 1100/830 GEN2929001503880 | 1,100 | 3000 | 142 | 80 | ||
FORTIMO LED DLM FLEX 1100/840 GEN2929001503980 | 1,100 | 4000 | 155 | 80 | ||
FORTIMO LED DLM FLEX 2000/830 GEN2929001504180 | 2,000 | 3000 | 140 | 80 | ||
FORTIMO LED DLM FLEX 2000/840 GEN2929001504280 | 2,000 | 4000 | 153 | 80 | ||
FORTIMO LED DLM FLEX 3000/830 GEN2929001504480 | 3,000 | 3000 | 142 | 80 | ||
FORTIMO LED DLM FLEX 3000/840 GEN2929001504580 | 3,000 | 4000 | 156 | 80 | ||
FORTIMO LED DLM FLEX 5000/830 GEN2929001504780 | 5,000 | 3000 | 136 | 80 | ||
FORTIMO LED DLM FLEX 5000/840 GEN2929001504880 | 5,000 | 4000 | 150 | 80 |
Product family information
Description
The Fortimo LED DLM flex gen 2 realises high-performance downlight applications without compromising quality of light. There’s the possibility of using different forms of light source, enabling design flexibility. With SimpleSet® technology, it offers compatibility with a wider driver portfolio. In all cases it will give you maximum flexibility when designing your luminaires. The new Fortimo LED DLM flex gen 2 also offers improved efficacy, best-in-class lumen maintenance performance and, thanks to its robust design and compatibility with SimpleSet® drivers, the Fortimo LED DLM flex gen 2 gives the possibility to choose high lumen output with minimum impact on the lifetime performance.
Benefits
The most flexible solution for high-performance downlight applications
Best-in-class lumen maintenance performances
Features
Flexibility to tune towards the highest efficacy or highest lumen output
Flexible driver current setting via SimpleSet® technology