Philips MASTER, LEDtube, T8, HF, 1500 mm, 24 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hour(s)
MAS LEDtube HF 1500mm UO 24W840 T8
Product Description
MASTER, LEDtube, T8, HF, 1500 mm, 24 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hour(s), 154 lm/W, EEL D, G13 ROT, Beam angle 160 degree(s), Plastic, 1500 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5