Philips LED, T5, 16 W, 6500 K, 2500 lm, 50000 hour(s)

MAS Ledtube 1200mm HO 16W 865 T5 DC

Product Description

LED, T5, 1200 mm, 16 W, 6500 K, 2500 lm, 50000 hour(s), 156.00 lm/W, G5, Glass

Order code: 929002387508
Full order code: 871869976525500

Downloads