Philips LED, T5, 8.3 W, 6500 K, 1250 lm, 50000 hour(s)

MAS Ledtube 600mm HO 8.3W 865 T5 DC

Product Description

LED, T5, 600 mm, 8.3 W, 6500 K, 1250 lm, 50000 hour(s), 150.00 lm/W, G5, Glass

Order code: 929002387308
Full order code: 871869976521700

Downloads