Philips LED, T8, 8 W, 4000 K, 1050 lm, 60000 hour(s)

MAS LEDtube VLE 600mm HO 8W 840 T8

Product Description

LED, T8, 600 mm, 8 W, 4000 K, 1050 lm, 60000 hour(s), 131.00 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 929003069908
Full order code: 871951435070000

Downloads