New

Philips MASTER, LED, T8, EM/Mains, 1500 mm, 17.6 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 100000 hour(s)

MAS LEDtube 1500mm UE 17.6W 840 T8 EELA

Product Description

MASTER, LED, T8, EM/Mains, 1500 mm, 17.6 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 100000 hour(s), 210 lm/W, EEL A, G13 ROT, Beam angle 160 degree(s), Plastic, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929003482302
Full order code: 871951443168300

Downloads