Philips MASTER, LEDtube, T5, HF, 600 mm, 8 W, 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 60000 hour(s)
MAS LEDtube HF 600mm HE 8W 865 T5
Product Description
MASTER, LEDtube, T5, HF, 600 mm, 8 W, LED alternative to 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 60000 hour(s), 131 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, IP20