Philips MASTER, LED, T8, EM/Mains, 1200 mm, 13.5 W, 36W TL-D, 6500 K, 2500 lm, CRI 80, 75000 hour(s)

MAS LEDtube 1200mm UO 13.5W 865 T8 EELB

Product Description

MASTER, LED, T8, EM/Mains, 1200 mm, 13.5 W, LED alternative to 36W TL-D, 6500 K, 2500 lm, CRI 80, 75000 hour(s), 185 lm/W, EEL B, G13 ROT, Beam angle 160 degree(s), Plastic, 40 %, 1200 mm, RG0, SDCM 6, SVM 0.1, IP20, SVM 0.1, PstLM 0.1

Order code: 929004242002
Full order code: 872016938797300

Downloads