Philips MASTER, LED, T8, EM/Mains, 1200 mm, 13.5 W, 36W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hour(s)
MAS LEDtube 1200mm UO 13.5W 830 T8 EELC
Product Description
MASTER, LED, T8, EM/Mains, 1200 mm, 13.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hour(s), 170 lm/W, EEL C, G13 ROT, Beam angle 160 degree(s), Plastic, 40 %, 1200 mm, RG0, SDCM 6, SVM 0.1, IP20, SVM 0.1, PstLM 0.1