Philips TL-D LIFEMAX Super 80 JIS

Efficient fluorescent lighting with improved color rendering

Products

Product Compare
19
1,350
6500
-
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

The TL-D LIFEMAX Super 80 lamp offers more lumens per watt and better color rendering than TL-D standard colors. Furthermore, it has a lower mercury content. The lamp can be operated in existing TL-D luminaires. The lamp is complying with Japanese Industrial Standard.

Benefits

  • Good color rendering

  • Good color rendering

Features

  • Highly efficient 3-band fluorescent coating

  • Highly efficient 3-band fluorescent coating

Applications

  • Suitable for use in a wide range of luminaires for TL-D fluorescent lamps for 'human' applications such as schools, offices, shops, factory halls etc
  • Suitable for use in a wide range of luminaires for TL-D fluorescent lamps for 'human' applications such as schools, offices, shops, factory halls etc

Downloads