Philips MASTER, LEDtube, T5, Mains, 1500 mm, 20 W, 35W TL5 HE, 6500 K, 3000 lm, CRI 80, 50000 hour(s)

MAS LEDtube 1500mm HE 20W 865 T5 EU

Product Description

MASTER, LEDtube, T5, Mains, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 6500 K, 3000 lm, CRI 80, 50000 hour(s), 150 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929002421402
Full order code: 871951433441000

Downloads