Philips MASTER, LED, T8, EM/Mains, 1500 mm, 16.7 W, 58W TL-D, 6500 K, 3100 lm, CRI 80, 75000 hour(s)
MAS LEDtube 1500mm HO 16.7W 865 T8 EELB
Product Description
MASTER, LED, T8, EM/Mains, 1500 mm, 16.7 W, LED alternative to 58W TL-D, 6500 K, 3100 lm, CRI 80, 75000 hour(s), 185 lm/W, EEL B, G13 ROT, Beam angle 160 degree(s), Plastic, 40 %, 1500 mm, RG0, SDCM 6, SVM 0.1, IP20, SVM 0.1, PstLM 0.1