Philips LED, T8, EM, 18 W, 4000 K, 1800 lm, 15000 hour(s)

Ecofit E LEDtube 1200mm 18W 740 T8 I MY

Product Description

LED, T8, EM, 1200 mm, 18 W, 4000 K, 1800 lm, 15000 hour(s), 100 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 929003550737
Full order code: 871951447540300

Downloads