India - English

Philips Micropower Electronic ballast for TL/PL-S/-T/-C lamps (India)

Micropower electronic ballast for TL/PL-S/-T/-C lamps

Products

EBS  114 230 SH
913702243012
EBS  118 230 SH
913702243112

Product family information

Description

Compact, lightweight, high-frequency electronic ballast designed for TL (6-18 W) and compact fluorescent PL (7-24 W) lamps

Benefits

  • Optimum lamp lifetime compared with electromagnetic gear circuits is achieved in applications with long burning hours (IEC cycle)

  • Energy savings of more than 25% (at equal luminous flux) compared with electromagnetic gear

Features

  • Warm start: (EBS 114 & EBS118) flicker-free start, ideal for lighting applications up to 25 W

  • Multi-lamp ballast: one ballast can be used to drive lamps of different types and wattages

Applications

  • Indoor residential areas
  • Outdoor residential areas

Downloads