India - English

Philips EB-T Electronic ballasts for TL-D lamps (India)

EB-T electronic ballasts for TL-D lamps

Products

EBT 136 TLD
913702244812
EBT 236 TLD
913702244912
EBT 218 TLD
913702249112

Product family information

Description

Compact, lightweight, high-frequency electronic standard ballasts for TL-D 36 W/TL40 lamps

Benefits

  • The combination of EB-T ballast and TL-D/TL5 lamps offers a standard professional lighting system that fulfills all international norms

  • 25% energy saving compared with standard electromagnetic ballast system

Features

  • Flicker-free pre-heat (rapid-start) lamp ignition enables the lamps to be switched on and off without reducing useful life

  • Offers low mains-current harmonic distortion of <10%

Applications

  • Areas with long hours of usage, e.g. industrial premises, airports and railway stations
  • Retail and hospitality
  • Office buildings and hospitals

Downloads