India - English

Philips EB-E Electronic ballasts for TL-D lamps (India)

EB-E electronic ballasts for TL-D lamps

Products

Product Compare
EBE 236 TLD 240

EBE 236 TLD 240

913702242112

Product family information

Description

Compact, lightweight, high-frequency electronic ballast for TL-D lamps

Benefits

  • More than 25% reduction in energy consumption compared with conventional gear at equal luminous flux

  • Suitable for modern low-height battens thanks to slim construction and 21 mm height

Features

  • Flicker-free instant start

  • High power factor

Applications

  • Home
  • Retail
  • Areas with low-voltage problems

Downloads