India - English

Signify Dynalite Load Controllers

They receive instructions from the network and adjust their controlled outputs as required

Products

DGTM402 V2

DGTM402 V2

913703024309
DMBC110

DMBC110

913703030009
DDBC516FR

DDBC516FR

913703031509
DDRC810DT-GL

DDRC810DT-GL

913703035209
DMRC210

DMRC210

913703050009
DDLEDC605GL

DDLEDC605GL

913703061209
PDUVCC-10

PDUVCC-10

913703073709
DDBC320-DALI

DDBC320-DALI

913703079709

Product family information

Description

Load controllers contain all the elements – power supply, network ports, output circuits, and the microprocessor management – needed to operate the lighting groups for which they are responsible. All channel naming information, channel addressing, area addressing, and channel scene levels are stored within the memory of the load controller. Dynalite has a wide range of load controllers that can be mixed and matched to support various project requirements and multiple luminaire types. The load controller range features different types of output circuits for switching, leading/ trailing edge dimming, PWM dimming, DALI, and 0-10 V control. Controllers offer a range of channel capacities from 2-20A, as well as a choice of wall or DIN rail mounting options.

Benefits

  • Robust design

  • Wide range of capacity and channels

Applications

  • Industrial
  • Education
  • Healthcare
  • Retail
  • Hospitality

Downloads