Philips MASTER, LEDtube, T5, 1200 mm, 16.5 W, 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 50000 hour(s)
MAS LEDtube 1200mm HE 16.5W 865 T5
Product Description
MASTER, LEDtube, T5, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 50000 hour(s), 151.00 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1200 mm, SDCM 6, SVM 2.1, IP20, SVM 2.1, PstLM 0.18