India - English

Philips Maxos fusion, Trunking light unit, Xtra (lm/W and lifetime), 18 W, L1138 mm, 3150 lm, 4000 K, DALI, Wide beam, Textured, Black, IP20, EL-DC

LL512X LED31S/840 PSED WB-OC 13 BK XA

Product Description

Trunking light unit, Xtra (lm/W and lifetime), L1138 mm, Steel, Black, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 3150 lm, 18 W, 175 lm/W, 4000 K, (0.34. 0.35) SDCM <3, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 9-pole, DC operated central emergency lighting

Order code: 910925868124
Full order code: 871951418133500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - LL512X LED31S/840 PSED WB-OC 13 BK XA txt 4.2 kB
Product leaflet
Localized commercial leaflet 910925868124 en_IN pdf 342.4 kB

Brochures

Install instructions
Maxos fusion panel installation pdf 1.9 MB

Visuals

Product-Photographs-910925868124_EU
Multiple assets
Product-Diagrams-910925868124_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LL512X LED31S/840 PSED WB-OC 13 BK XA IES
Revit file
Revit file - LL500XI - 910925868124 ZIP
Dialux
ULD File - LL512X LED31S/840 PSED WB-OC 13 BK XA ULD
Relux
ROLF File - LL512X LED31S/840 PSED WB-OC 13 BK XA ROLFZ
LDT
LDT File - LL512X LED31S/840 PSED WB-OC 13 BK XA LDT