Philips CoreLine Downlight, 19 W, D200 mm, 2000 lm, 4000 K, High-gloss reflector, Frosted, IP20/54

DN140B LED20S/840 PSU C IP54 PI6

Product Description

D200 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 2000 lm, 19 W, 105 lm/W, 4000 K, (0.378,0.377) SDCM≦5, High-gloss reflector, Frosted, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector 6-pole

Order code: 911401633905
Full order code: 871016332609200

Downloads