Philips CoreLine Downlight, 9.5 W, D150 mm, 1000 lm, 3000 K, High-gloss reflector, Frosted, IP20/54

DN140B LED10S/830 PSU C IP54 PI6

Product Description

D150 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1000 lm, 9.5 W, 105 lm/W, 3000 K, (0.433,0.405) SDCM≦5, High-gloss reflector, Frosted, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector 6-pole

Order code: 911401633405
Full order code: 871016332604700

Downloads