Philips CoreLine Downlight, 19 W, D200 mm, 2000 lm, 4000 K, High-gloss reflector, Frosted, IP20

DN140B LED20S/840 PSU C PI6

Product Description

D200 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 2000 lm, 19 W, 105 lm/W, 4000 K, (0.378,0.377) SDCM≦5, High-gloss reflector, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 6-pole

Order code: 911401632305
Full order code: 871016332593400

Downloads