Product Description
Aluminium die cast, Grey, Traffic grey B (RAL7043), Single layer powder coating, Power supply unit (On/Off), Movement and light sensor (On/Off), Photocell included, All-in, Multi Color Temperature, 3300 lm, 3600 lm, 30 W, 120 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 1.0 m without plug, Flying leads/cables