Philips CoreLine Malaga LED

Install smarter, finish sooner. Choose long-lasting reliability and performance

Products

Product family information

Description

The Philips CoreLine Malaga LED family consists of two sizes for urban street lighting. Both feature a Philips LED engine as the light source and a Philips Xitanium driver, together delivering energy savings of 50%. CoreLine Malaga LED has been designed to be as efficient as possible. It offers the same performance as the SON-T 50, 70, 100 and 150W luminaires it replaces, providing the right amount of light in the right place. Furthermore, as the LED light engine in CoreLine Malaga LED will last for the lifetime of the luminaire, it will return your investment simply by saving on the multiple lamp replacements required with SON-T. With its extended gland feature, the CoreLine Malaga LED luminaire is easy to install with no need to open the luminaire to connect the power cable. At the same time, the flat glass cover can be removed to allow access to the driver for maintenance, if required. Special versions of Malaga lighting are available with extra options. However, these specials are manufactured to order only and therefore have a longer delivery time. The options include: Wide beam (DW) optic, an additional surge protection device (10kV), Marine Salt Protection (MSP) paint finish, Micro Mini Pro photocell 35 Lux, a built-in (glass) 6A fuse, and a 3-metre external flying lead cable (H07RN-F). Not all these options can always be combined with each other. For more advice, please consult your Philips partner.

Benefits

  • Reliable quality: aluminium die-cast housing, tempered flat glass

  • Easy return on investment: fewer lamp replacements (than SON-T) to save on costs, plus energy savings of 50% to reduce annual running costs

Features

  • Direct, 1:1 replacement for SON-T lamps in road lighting, street lighting and urban lighting applications.

  • Robust design with Philips standardised LED light platform and fixed output Philips Xitanium outdoor driver.

Applications

  • Car parks
  • Industrial areas
  • Public transport such as bus or tram stops

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine Malaga LED en_IE pdf 216.5 kB
EcoDesign document
EcoDesign pdf 1020.5 kB

Visuals

Family-Photographs-CoreLine Malaga LED
Multiple assets - Visuals
Video
Installation video for Philips CoreLine Malaga mp4 84.2 MB
Video
The Philips CoreLine family range video gives an overview of the luminaires available and highlights new products, benefits and application areas. mp4 151.8 MB