Philips HF-Basic II for TL-D lamps

Product Description

Products

Product family information

Description

Affordable, reliable, CE complying, high frequency electronic ballast for TLD fluorescent lamps Ideal alternative for electromagnetic (EM) ballasts

Benefits

  • Savings of 25% energy compared to electromagnetic “C-type” ballasts

  • Instant start gives “direct” light

Features

  • Energy efficient CELMA EEI = A2

  • Complying to CE, VDE-EMC, and ENEC

Applications

  • Designed for applications where lamps burn for a long period of time and switching cycle (on/off) is infrequent (e.g. maximum 3 times a day)
  • Ideal for installations such as department stores, airports, offices
  • Suitable for high risk or explosive areas

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HF-Basic II for TL-D lamps en_IE pdf 232.1 kB

Visuals

Family-Photographs-HF-Basic II for TL-D lamps
Multiple assets - Visuals