Philips HF-B 136/236 TL-D EII 220-240V 50/60Hz

Product Description

Philips HF-B 136/236 TL-D EII 220-240V 50/60Hz

Order code: 913700192866
Full order code: 871150093158030

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input frequency
50 to 60 Hz
Inrush current width
0.25 ms
Inrush current peak (max.)
18 A
Number of products on MCB (16 A type B) (nom.)
28

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700192866 en_IE pdf 197.6 kB

Brochures

Declaration of Conformity
Declaration of conformity - HF-B 136/236 TL-D EII 220-240V 50/60Hz pdf 106.2 kB

Visuals

Product-Photographs-913700192866_EU
Multiple assets - Visuals
Product-Diagrams-913700192866_EU
Multiple assets - Visuals