Ireland - English

Signify RF mesh nodes

End-to-end wireless intelligent management system for your outdoor lighting

Products

Product family information

Description

The Signify Connect RFM (RF Mesh) portfolio is designed to connect outdoor luminaires to the Signify Interact system via the RF mesh network architecture. When powered on, the EasyConnect feature automatically detects luminaires, displaying them in the application, along with their GPS location and asset details for System Ready luminaires. This streamlines the setup and commissioning of outdoor lighting networks, enabling remote control, monitoring, and efficient management of connected devices. The Zhaga nodes in the Signify Connect RFM portfolio are specifically designed for Zhaga-D4i certified outdoor luminaires equipped with a Zhaga socket on top. This standardised socket allows for straightforward node installation, both during factory assembly and in the field. By utilising the Zhaga socket, the nodes ensure a secure and efficient connection to luminaires, guaranteeing compatibility across a wide range of lighting fixtures. The RF Zhaga Link Node (LLC746x) is a versatile device, functioning as both a light controller and a segment controller or gateway for RF Zhaga Mesh nodes. With EasyConnect, RF Zhaga Mesh nodes (LLC745x) create a local mesh network and connect to the RF Zhaga Link nodes, ensuring reliable communication and seamless data transfer to the Signify Interact system via cellular backhaul.

Benefits

  • Easy Connect (Plug and play) with GPS location

  • Safer and more reliable mesh network

Features

  • ZHAGA D4i Type A light controller.

  • Built-in light sensor, GPS

Applications

  • Road and Street
  • Parks and squares

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Signify RF mesh nodes en_IE pdf 140.4 kB

Visuals

Family-Photographs-Signify RF mesh nodes
Multiple assets - Visuals