Philips CorePro, LEDtube, T8, EM/Mains, 600 mm, 8 W, 18W TL-D, 4000 K, 800 lm, CRI 80, 50000 h

CorePro LEDtube 600mm 8W 840 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 600 mm, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, CRI 80, 50000 h, 100 lm/W, EEL F, G13, Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003547202
Full order code: 871951445977900

Specifications

Cap base
G13
Nominal lifetime
50,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003547262 pdf 66.6 kB
Product information sheet
Product Information Sheet pdf 238.9 kB
Product leaflet
Localized commercial leaflet 929003547202 en_IE pdf 614.5 kB

Brochures

Install instructions
online QIG for 324166183191 Corepro LEDtube pdf 930.6 kB

Visuals

Product-Photographs-929003547202_EU
Multiple assets - Visuals
Product-Diagrams-929003547202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 8W 840 T8 IES 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003547202-EPD pdf 693.9 kB