Philips CorePro, LEDtube, T8, EM/Mains, 1200 mm, 15.5 W, 36W TL-D, 4000 K, 1800 lm, CRI 80, 50000 h

CorePro LEDtube 1200mm 15.5W 840 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 4000 K, 1800 lm, CRI 80, 50000 h, 116 lm/W, EEL E, G13, Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003519702
Full order code: 871951444807000

Specifications

Cap base
G13
Nominal lifetime
50,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003519762 pdf 66.7 kB
Product information sheet
Product Information Sheet pdf 238.9 kB
Product leaflet
Localized commercial leaflet 929003519702 en_IE pdf 618.4 kB

Brochures

Install instructions
online QIG for 324166183191 Corepro LEDtube pdf 930.6 kB

Visuals

Product-Photographs-929003519702_EU
Multiple assets - Visuals
Product-Diagrams-929003519702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm 15.5W 840 T8 IES 14.9 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003519702-EPD pdf 704.5 kB