Philips CorePro, LEDbulb, A60, 75 W, E27, 4000 K, 1055 lm, CRI 90, 15000 h, Plastic

CorePro LEDbulb ND 10-75W A60 E27 940

Product Description

CorePro, LEDbulb, A60, 75 W, E27, 4000 K, 1055 lm, CRI 90, 15000 h, Plastic, 105 lm/W, EEL F, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003544302
Full order code: 871951432966900

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003544399 pdf 67.3 kB
Product information sheet
Product Information Sheet pdf 185.8 kB
Product leaflet
Localized commercial leaflet 929003544302 en_IE pdf 296.4 kB

Visuals

Product-Photographs-929003544302_EU
Multiple assets - Visuals
Product-Diagrams-929003544302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDbulb ND 10-75W A60 E27 940 IES 5.6 kB

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-15k-3-Bulbs-Plastic-Ref-929002306895 pdf 800.3 kB