Ireland - English

Philips CorePro, LEDbulb, A60, 40 W, E27, 2700 K, 470 lm, CRI 80, 15000 h, Plastic

CorePro LEDbulb ND 4.9-40W A60 E27 827

Product Description

CorePro, LEDbulb, A60, 40 W, E27, 2700 K, 470 lm, CRI 80, 15000 h, Plastic, 95 lm/W, EEL F, PF 0.54, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003540208
Full order code: 872016916895400

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003540202 pdf 67.0 kB
Product information sheet
Product Information Sheet pdf 355.3 kB
Product leaflet
Localized commercial leaflet 929003540208 en_IE pdf 296.6 kB

Visuals

Product-Photographs-929003540208_EU
Multiple assets - Visuals
Product-Diagrams-929003540208_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDbulb ND 4.9-40W A60 E27 827 IES 592 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-15k-1-Bulbs-Plastic-Ref-929002299507 pdf 976.7 kB