Philips CorePro, LEDbulb, A60M, 100 W, B22, 3000 K, 1521 lm, CRI 90, 15000 h
CorePro LEDbulb ND 13-100W A60 B22 930
Product Description
CorePro, LEDbulb, A60M, 100 W, B22, 3000 K, 1521 lm, CRI 90, 15000 h, 117.00 lm/W, EEL E, PF 0.5, RG0, IP20, SVM 0.4, PstLM 0.1
Specifications
- Cap base
- B22
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LEDbulb
- Flux measurement reference
- Sphere