Ireland - English

Philips Ledinaire waterproof, (in brown Eco Packaging), 20 W, L1200 mm, 2500 lm, 4000 K, Symmetrical, Opal, IP66, IK08, TW1

WT060C LED25S/840 PSU TW1 L1200 BN

Product Description

(in brown Eco Packaging), L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), 2500 lm, 20 W, 125 lm/W, 125 lm/W, 4000 K, <5, Symmetrical, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Connection unit 3-pole, Feed-through wiring 1-phase

Order code: 911401892880
Full order code: 871016336292299

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Service Tag
No
Lighting Technology
LED
Value ladder
Value
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401892880 en_IE pdf 240.7 kB

Brochures

Install instructions
Ledinaire waterproof, WT060C, Installation instruction pdf 1.1 MB

Visuals

Product-Photographs-911401892880_EU
Multiple assets - Visuals
Product-Diagrams-911401892880_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT060C LED25S/840 PSU TW1 L1200 BN ies 35.6 kB
LDT
LDT File - WT060C LED25S/840 PSU TW1 L1200 BN ldt 10.8 kB

Other

Environmental product declaration
EPD Philips Ledinaire Waterproof WT060C LED25S 840 PSU TW1 L1200 BN 911401892880 pdf 622.7 kB