Philips Ledinaire Square Wall-mounted

Proven quality. Effortless installation. Every time. Your dependable and affordable choice for every job

Products

Product family information

Description

Public spaces and circulation areas demand the most reliable lighting solutions – especially parking garages, offices, entrances, hallways, corridors and staircases. With Philips Ledinaire, you get superb reliability and more. This popular range features a selection of essential LED luminaires that you can choose off the shelf. Like our modern, Ledinaire square wall-mounted WL055V model that’s suitable for a wide range of general lighting applications. And just like the rest of the Ledinaire range, it’s designed to Philips' high quality standards at a very competitive price. An affordable, reliable and energy-efficient choice for wall mounting, from the leading name in LED.

Benefits

  • Philips quality and reliability.

  • Energy savings.

Features

  • Direct replacement of conventional TCH329 luminaires, with perfect fit dimensions (374 x 150 x 82 mm).

  • Optimised lumen package with two light colours: 3,000 K (with 600 lm) and 4,000 K (with 630 lm).

Applications

  • Corridors.
  • Staircases.
  • Entrance areas.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire Square Wall-mounted en_IE pdf 392.3 kB
EcoDesign document
EcoDesign pdf 1.9 MB

Visuals

Family-Photographs-Ledinaire Square Wall-mounted
Multiple assets - Visuals