Philips Ledinaire Square Wall-mounted, 6 W, 374x150 mm, 630 lm, 4000 K, IP65

WL055V LED6S/840 PSU WH

Product Description

374x150 mm, Polycarbonate, White, Power supply unit (On/Off), 630 lm, 6 W, 105 lm/W, 4000 K, SDCM≤5, Beam angle 110°, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 3-pole

Order code: 911401834980
Full order code: 871016334942899

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Lighting Technology
LED
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401834980 en_IE pdf 233.8 kB

Brochures

Install instructions
Mounting instruction of Ledinaire square wall-mounted pdf 1.5 MB

Visuals

Product-Photographs-911401834980_EU
Multiple assets - Visuals
Product-Diagrams-911401834980_EU
Multiple assets - Visuals

Other

Environmental product declaration
EPD Philips Ledinaire Square Wall mounted WL055V LED6S840 PSU WH 911401834980 pdf 620.6 kB