SportControl is a full family of LED luminaires is designed to provide illumination for indoor sports application. The family can be surface mounted or suspended and is available in 3 different sizes delivering a range of light outputs. In addition, SportControl has multiple optical combinations to enable a fully optimised lighting design to fit the application requirements. These luminaires are always equipped with a DALI driver enabling the fixtures to be connected to a lighting control system further enhancing the energy saving possibilities. The SportControl family is ball-proof-tested and approved according to the relevant standard, making it a preferred choice for the indoor sports halls.
SportControl product family offers a diverse portfolio of flux and optical options to optimise lighting schemes for indoor sports applications.
Dedicated optical combinations to drive application efficiency.
Efficacy up to 177 lm/W
Multiple flux and optical options