Philips SportControl, Indoor sports luminaire, 119 W, 20000 lm, 4000 K, DALI, Wide beam, White, BP

BPS375 200S/840 PSD W29L177 WB-NB IK08

Product Description

Indoor sports luminaire, Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 20000 lm, 119 W, 168 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, UGR19, Wide beam, IP20 | Finger-protected, IK08 | 5 J vandal-protected, Ball-proof/ball-impact resistant lighting, Safety class I, 2 push-in connectors 5-pole

Order code: 910505103777
Full order code: 872016961805300

Specifications

Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505103777 en_IE pdf 270.6 kB

Brochures

Install instructions
Sportcontrol BCS375 BPS375 pdf 1.1 MB

Visuals

Product-Photographs-910505103777_EU
Multiple assets - Visuals
Product-Diagrams-910505103777_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BPS375 200S/840 PSD W29L177 WB-NB IK08 ies 6.6 kB