Ireland - English

Philips FlexBlend, Suspended, 35 W, 1470x200 mm; H73 mm, SMT, 4500 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

SP342P 45S/940 DEIA PCS SMT L150 SI

Product Description

1470x200 mm; H73 mm, Steel, Silver, White aluminium (RAL9006), Suspension set twin, triangle, Dali dimming Interact System ready external for central emergency lighting, 4500 lm, 35 W, 129 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910925867105
Full order code: 871951410366500

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SP342P 45S/940 DEIA PCS SMT L150 SI txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925867105 en_IE pdf 490.5 kB

Brochures

Install instructions
FlexBlend S&S_SM340C_SP340P_MI-SLR pdf 1.7 MB

Visuals

Product-Photographs-910925867105_EU
Multiple assets - Visuals
Product-Diagrams-910925867105_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP342P 45S/940 DEIA PCS SMT L150 SI IES
Revit file
SP342P 45S/940 DEIA PCS SMT L150 SI 910925867105 ZIP
Dialux
ULD File - SP342P 45S/940 DEIA PCS SMT L150 SI ULD
Relux
ROLF File - SP342P 45S/940 DEIA PCS SMT L150 SI ROLFZ
LDT
LDT File - SP342P 45S/940 DEIA PCS SMT L150 SI LDT