Philips TrueLine, recessed, 12.2 W, 1130x80 mm, PCV, 1500 lm, 4000 K, CRI>90, DALI, UGR16
RC532B LED15S/940 PSD W8L113 PCV PI5
Product Description
1130x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 1500 lm, 12.2 W, 127 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR16, Wide beam, Structured optic, Polymethyl methacrylate, Finger-protected;Wire-protected, 0.2 J standard, Safety class I, Push-in connector 5-pole
Specifications
- Light source replaceable
- No
- Number of gear units
- Unit
- Driver included
- Yes
- Product family code
- RC532B [TrueLine Recessed Line OC]
- Lighting Technology
- LED
- Value ladder
- Specification