Philips GreenSpace Evo Projector, 23 W, 2700 lm, PremiumColor, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Black

ST333T 27S/PC930 PSU HMB FG BK482

Product Description

Polycarbonate, Black, Power supply unit (On/Off), 2700 lm, 23 W, 117 lm/W, PremiumColor, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104604
Full order code: 872016959091500

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104604 en_IE pdf 667.5 kB

Brochures

Install instructions
ST333T Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505104604_EU
Multiple assets - Visuals
Product-Diagrams-910505104604_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST333T 27S/PC930 PSU HMB FG BK482 IES
Dialux
ULD File - ST333T 27S/PC930 PSU HMB FG BK482 ULD
Relux
ROLF File - ST333T 27S/PC930 PSU HMB FG BK482 ROLFZ
LDT
LDT File - ST333T 27S/PC930 PSU HMB FG BK482 LDT

Other

Environmental product declaration
EPD ST333T short spothead pdf 1.4 MB