Ireland - English

Philips Emergency Surface Mounted Downlight DALI, Surface-mounted Downlight, 5 W, 6.1 W, 5 W, 222x171mm; H42, 675 lm, 5000 K, IP40, ELD3h, Non-maintained

EM256C SM 7S OA/CO NM3 ELD IP40

New

Product Description

Surface-mounted Downlight, 222x171mm; H42, Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, 675 lm, 5 W, 110 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP40 | Wire-protected, IK04 | 0.5 J standard plus, Safety class II, Push-in connector 4-pole, TP(a) diffuser flammability class, Emergency lighting 3-hour duration with DALI interface

Order code: 912401483616
Full order code: 871951488037500

Specifications

Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - EM256C SM 7S OA/CO NM3 ELD IP40 txt 5.1 kB
Product leaflet
Localized commercial leaflet 912401483616 en_IE pdf 243.6 kB

Brochures

Install instructions
Emergency Surface Mounted Downlight HO DALI,mounting instructions pdf 5.0 MB

Visuals

Product-Photographs-912401483616_EU
Multiple assets - Visuals
Product-Diagrams-912401483616_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM256C SM 7S OA/CO NM3 ELD IP40 zip 64.3 kB