New
Product Description
Surface-mounted, 232x381mm; H55, Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, 120 lm, 4 W, 110 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP40 | Wire-protected, IK03 | 0.3 J, Safety class II, Push-in connector 5-pole, TP(a) diffuser flammability class, Emergency lighting 3-hour duration with DALI interface