Ireland - English

Philips Emergency Downlight DALI, Recessed, 4 W, 3.6 W, 4 W, 620x42mm; H45, 400 lm, 5000 K, IP20, ELD3h, Non-maintained

EM251B REC 4S OA/CO NM3 ELD

New

Product Description

Recessed, 620x42mm; H45, Polycarbonate, White, Signal white (RAL9003), Recessed, 400 lm, 4 W, 110 lm/W, 5000 K, (0.346, 0.356) SDCM<5, CRI70, Clear, UV-stabilised polycarbonate cover, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, Push-in connector 5-pole, TP(a) diffuser flammability class, Emergency lighting 3-hour duration with DALI interface

Order code: 912401483614
Full order code: 871951488035100

Specifications

Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - EM251B REC 4S OA/CO NM3 ELD txt 5.1 kB
Product leaflet
Localized commercial leaflet 912401483614 en_IE pdf 271.9 kB

Brochures

Install instructions
Emergency Downlight DALI,mounting instructions pdf 3.7 MB

Visuals

Product-Photographs-912401483614_EU
Multiple assets - Visuals
Product-Diagrams-912401483614_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM251B REC 4S OA/CO NM3 ELD zip 58.7 kB